Nitrile Unlined Gloves Assembly Grip NO370

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Unlined non-slip gloves with nitrile rubber coating on the palms.
[Features]
·The palm is coated with nitrile rubber for excellent abrasion resistance.
・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
·Outstanding breathability that prevents stuffiness.
·The hem is overlocked to prevent fraying.
·Nitrile rubber with excellent oil resistance is used for the resin part.
[Applications]
·It can be used in a wide range of fields such as agriculture, fisheries/fishery, cleaning/service industry, transportation/logistics industry, food-related industry, machinery industry, automobile-related industry, construction/equipment maintenance industry, and light electric factories.
·It is thin and strong, and has an excellent fit that makes the most of the fingertips.
Features
●Excellent in oil resistance and chemical resistance.●Since the elasticity of the fingertip is high and fitting feeling is excellent, small parts can also be grasped, suitable for fine work.
Specification
●Color:Gray●SPQ(pair):10
●Thickness: 0.7mm
Materials
●Glove: Nylon, Polyester, Other●Slip Prevention: Nitrile Rubber