(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unlined Rubber Glove "Grip"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 483.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO313-LBK
NO313-LGN
NO313-LLGN
NO313-MBK
NO313-MGN
NO313-SGN
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN code Trusco Code Mass
(g)

฿ 483.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) L 24 23.0 8 Black 4901792005388 441-0513 279/pack 1 Pack (3 pcs)

฿ 483.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) L 24 23.0 8 Green 4901792925990 441-0521 279/pack 1 Pack (3 pcs)

฿ 483.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) LL 26 24.5 8.2 Green 4901792003247 441-0530 327/pack 1 Pack (3 pcs)

฿ 483.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) M 23 21 7.8 Black 4901792005371 441-0548 255/pack 1 Pack (3 pcs)

฿ 483.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) M 23 21 7.8 Green 4901792925983 441-0556 255/pack 1 Pack (3 pcs)

฿ 483.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) S 22 19.5 7.4 Green 4901792925976 441-0564 201/pack 1 Pack (3 pcs)

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Thickness(mm)
    Approx. 1.6
  • Glove Part
    Cotton/Polyester/Others
  • Slip Prevention Part
    Natural Rubber
  • 1 Pack (3 pcs)

Product Description

Uses a special resin blend that reduces the smell of rubber. Outstanding softness and a strong anti-slip effect. For shipping, warehouse work, civil engineering and construction work.

Part Number
NO313-LBK
NO313-LGN
NO313-LLGN
NO313-MBK
NO313-MGN
NO313-SGN
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN code Trusco Code Mass
(g)

฿ 483.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) L 24 23.0 8 Black 4901792005388 441-0513 279/pack 1 Pack (3 pcs)

฿ 483.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) L 24 23.0 8 Green 4901792925990 441-0521 279/pack 1 Pack (3 pcs)

฿ 483.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) LL 26 24.5 8.2 Green 4901792003247 441-0530 327/pack 1 Pack (3 pcs)

฿ 483.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) M 23 21 7.8 Black 4901792005371 441-0548 255/pack 1 Pack (3 pcs)

฿ 483.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) M 23 21 7.8 Green 4901792925983 441-0556 255/pack 1 Pack (3 pcs)

฿ 483.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) S 22 19.5 7.4 Green 4901792925976 441-0564 201/pack 1 Pack (3 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1