(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Non-Slip Gloves

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SDSP

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    7.8
  • Color
    White
  • JAN code
    4901792147705
  • Trusco Code
    441-0599
  • Mass(g)
    52
  • Thickness(mm)
    1
  • 1 Pair
Part Number
SDSP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 131.85

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    7.8
  • Color
    White
  • JAN code
    4901792147705
  • Trusco Code
    441-0599
  • Mass(g)
    52
  • Thickness(mm)
    1
  • 1 Pair

Product Description

[Features]
· The anti-slip grip resin does not peel off easily providing superior durability.
[Materials]
· Glove: polyester, cotton, other
· Non-slip grip: natural rubber

Specifications of SDSP

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    7.8
  • Color
    White
  • JAN code
    4901792147705
  • Trusco Code
    441-0599
  • Mass(g)
    52
  • Thickness(mm)
    1
  • 1 Pair
Part Number
SDSP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 131.85

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1