(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold Resistant Temres No.282

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NO282-3L

  • Product Model
    Polyurethane
  • Specifications
    Long
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    LLL
  • Total Length(cm)
    30
  • Around Palm(cm)
    29.0
  • Length of Middle Finger(cm)
    8.7
  • Color
    Blue
  • JAN code
    4901792020312
  • Trusco Code
    434-3131
  • Mass(g)
    160
  • Thickness(mm)
    3.1
  • 1 Pair
Part Number
NO282-3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 588.34

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 1 Day(s) LLL 30 29.0 8.7 4901792020312 434-3131 160 1 Pair

Basic Specifications

Product Description

Polyurethane all-coated winter gloves with brushed lining.
[Features]
·Lightweight polyurethane is used to achieve high workability. Remains flexible even at temperatures as low as -60°C.
·High heat retention, brushed pile fabric used inside the gloves.
·Because it is coated with a special resin, it exhibits a high anti-slip effect.
·The material used is both breathable and waterproof. Moisture-permeable waterproof function that prevents moisture from passing through and allows moisture to escape. Moisture such as sweat is released to the outside of the gloves to reduce stuffiness during work.
[Applications]
·Because it maintains its flexibility even at low temperatures, it is ideal for snow removal, outdoor work in cold weather, and work in low temperatures such as inside a refrigerator.
·For agriculture, fisheries/fishery, cleaning/service industry, transportation/distribution industry, construction/equipment maintenance industry, etc.

Specifications of NO282-3L

  • Product Model
    Polyurethane
  • Specifications
    Long
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    LLL
  • Total Length(cm)
    30
  • Around Palm(cm)
    29.0
  • Length of Middle Finger(cm)
    8.7
  • Color
    Blue
  • JAN code
    4901792020312
  • Trusco Code
    434-3131
  • Mass(g)
    160
  • Thickness(mm)
    3.1
  • 1 Pair
Part Number
NO282-3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 588.34

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 1 Day(s) LLL 30 29.0 8.7 4901792020312 434-3131 160 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By adopting the pile cloth that gave brushed inside the glove, enhances the heat retention.
●Maintains flexibility even at -60°C.

Specification

●Color:Blue
●SPQ(pair):5
●Thickness: 3.1mm

Materials

●Front: Nylon, Polyurethane
●Back: Acrylic, Polyurethane