(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves S-TEX GP-2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S-TEXGP-2-XL

  • Product Model
    Nitrile Rubber
  • Specifications
    Rubber Lining
  • The intended use
    Cut Resistance
  • Size
    XL
  • Total Length(cm)
    27.5
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.4
  • Color
    Green
  • Trusco Code
    409-3003
  • Mass(g)
    96
  • Thickness(mm)
    Approx. 1.5
  • Cut Resistance Level
    4 (CE EN 388 cut resistance test)
  • Resin Part
    Nitrile Rubber
  • Fiber Part
    Polyester/Natural Rubber/Other
  • 1 Pair
Part Number
S-TEXGP-2-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 704.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Rubber Lining
  • The intended use
    Cut Resistance
  • Size
    XL
  • Total Length(cm)
    27.5
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.4
  • Color
    Green
  • Trusco Code
    409-3003
  • Mass(g)
    96
  • Thickness(mm)
    Approx. 1.5
  • Cut Resistance Level
    4 (CE EN 388 cut resistance test)
  • Resin Part
    Nitrile Rubber
  • Fiber Part
    Polyester/Natural Rubber/Other
  • 1 Pair

Product Description

[Features]
· Soft cut-resistant gloves with excellent workability made using stainless steel wire thread and polyester fibers.
· The entire gloves are lengthened to protect the wrists.
[Applications]
· Sheet metal and thin plate glass processing.

Specifications of S-TEXGP-2-XL

  • Product Model
    Nitrile Rubber
  • Specifications
    Rubber Lining
  • The intended use
    Cut Resistance
  • Size
    XL
  • Total Length(cm)
    27.5
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.4
  • Color
    Green
  • Trusco Code
    409-3003
  • Mass(g)
    96
  • Thickness(mm)
    Approx. 1.5
  • Cut Resistance Level
    4 (CE EN 388 cut resistance test)
  • Resin Part
    Nitrile Rubber
  • Fiber Part
    Polyester/Natural Rubber/Other
  • 1 Pair
Part Number
S-TEXGP-2-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 704.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1