(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3/8" SQ Deep Socket Set (Hex) 12215

3/8" SQ Deep Socket Set (Hex) 12215

You can add up to 6 items to the comparison list.

Loading...

Specifications of 12215

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    1/2 / 3/4 / 3/8 / 5/8 / 7/8 / 7/16 / 9/16 / 11/16 / 13/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    64
  • JAN Code
    4712818931853
  • Set Content
    Deep Socket: 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8, with Socket Holder
Part Number
12215
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,002.57

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

Deep socket set with beautiful mirror finish plating. Surface contact type unlikely to damage bolts and nuts.

Specifications of 12215

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    1/2 / 3/4 / 3/8 / 5/8 / 7/8 / 7/16 / 9/16 / 11/16 / 13/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    64
  • JAN Code
    4712818931853
  • Set Content
    Deep Socket: 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8, with Socket Holder
Part Number
12215
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,002.57

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1