(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3/8 SQ Socket (Hex)

3/8 SQ Socket (Hex)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 247.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
12100
12101
12102
12103
12104
12105
12106
12107
12108
12109
12110
12306
12307
12308
12309
12310
12311
12312
12313
12314
12315
12316
12317
12318
12319
12320
12321
12322
12324
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Tip External Diameter
(mm)
Drive outer diameter
(mm)
JAN Code

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1/4 24.5 10 17 4712818931501

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/8 25 14 17 4712818931518

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7/16 25 16 17 4712818931525

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1/2 25 18 18 4712818931532

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9/16 25 19.5 19.5 4712818931549

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/8 25 22 22 4712818931556

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11/16 25 24 24 4712818931563

฿ 320.07

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/4 25 26 26 4712818931570

฿ 374.34

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13/16 28 28 28 4712818931587

฿ 374.34

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7/8 28 30 30 4712818931594

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/16 25 11.8 17 4712818931600

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 25 9.5 17 4712818932027

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 25 11 17 4712818932034

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 25 12 17 4712818932041

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9 25 12 17 4712818932058

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 25 15 17 4712818932065

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11 25 16 17 4712818932072

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 25 17 17 4712818932089

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 25 19 19 4712818932096

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 25 19.5 19.5 4712818932102

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 15 26 20.8 20.8 4712818932119

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 16 26 22 22 4712818932126

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 26 24 24 4712818932133

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 18 26 25 25 4712818932140

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 26 25.5 25.5 4712818932157

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 20 28.5 28 28 4712818932164

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 21 28.5 28 28 4712818932171

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 22 28.5 30 30 4712818932188

฿ 392.44

SGE HAND TOOL 1 Piece(s) 31 Day(s) 24 28.5 32 32 4712818932195

Basic Specifications

Product Description

Standard socket with beautiful mirror finish plating. Surface contact type unlikely to damage bolts and nuts. 6-point type

Part Number
12100
12101
12102
12103
12104
12105
12106
12107
12108
12109
12110
12306
12307
12308
12309
12310
12311
12312
12313
12314
12315
12316
12317
12318
12319
12320
12321
12322
12324
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Tip External Diameter
(mm)
Drive outer diameter
(mm)
JAN Code

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1/4 24.5 10 17 4712818931501

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/8 25 14 17 4712818931518

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7/16 25 16 17 4712818931525

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1/2 25 18 18 4712818931532

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9/16 25 19.5 19.5 4712818931549

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/8 25 22 22 4712818931556

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11/16 25 24 24 4712818931563

฿ 320.07

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/4 25 26 26 4712818931570

฿ 374.34

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13/16 28 28 28 4712818931587

฿ 374.34

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7/8 28 30 30 4712818931594

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/16 25 11.8 17 4712818931600

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 25 9.5 17 4712818932027

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 25 11 17 4712818932034

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 25 12 17 4712818932041

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9 25 12 17 4712818932058

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 25 15 17 4712818932065

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11 25 16 17 4712818932072

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 25 17 17 4712818932089

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 25 19 19 4712818932096

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 25 19.5 19.5 4712818932102

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 15 26 20.8 20.8 4712818932119

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 16 26 22 22 4712818932126

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 26 24 24 4712818932133

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 18 26 25 25 4712818932140

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 26 25.5 25.5 4712818932157

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 20 28.5 28 28 4712818932164

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 21 28.5 28 28 4712818932171

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 22 28.5 30 30 4712818932188

฿ 392.44

SGE HAND TOOL 1 Piece(s) 31 Day(s) 24 28.5 32 32 4712818932195

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1