(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

1/4 SQ Socket (Hex)

1/4 SQ Socket (Hex)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 211.51 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
11100
11101
11102
11103
11104
11105
11106
11107
11108
11109
11110
11304
11305
11306
11307
11308
11309
11310
11311
11312
11313
11314
11345
11355
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Tip External Diameter
(mm)
Drive outer diameter
(mm)
JAN Code

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/32 24.5 6.8 11.8 4712818930023

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/16 24.5 7.8 11.8 4712818930030

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7/32 24.5 8.6 11.8 4712818930047

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1/4 24.5 9.5 11.8 4712818930054

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9/32 25 10.7 12 4712818930061

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/16 25 12 12 4712818930078

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11/32 25 13 13 4712818930085

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/8 25 14 14 4712818930092

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7/16 25 16 16 4712818930108

฿ 283.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1/2 25 17.6 17.6 4712818930115

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9/16 24.5 19.6 19.6 4712818930122

฿ 211.51

SGE HAND TOOL 1 Piece(s) 31 Day(s) 4 24.5 7 11.8 4712818930313

฿ 211.51

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5 24.5 8 12 4712818930320

฿ 211.51

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 24.5 9.2 12 4712818930337

฿ 211.51

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 24.5 10.8 12 4712818930344

฿ 211.51

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 25 12 12 4712818930351

฿ 229.61

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9 25 13 13 4712818930368

฿ 229.61

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 25 14 14 4712818930375

฿ 229.61

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11 25 15.8 15.8 4712818930382

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 25 16.8 16.8 4712818930399

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 25 17.8 17.8 4712818930405

฿ 283.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 25 19.8 19.8 4712818930412

฿ 211.51

SGE HAND TOOL 10 Piece(s) 31 Day(s) 4.5 24.5 7.4 11.8 4712818930443

฿ 229.61

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5.5 24.5 8.5 12 4712818930450

Basic Specifications

Product Description

Standard socket with beautiful mirror finish plating. Surface contact type unlikely to damage bolts and nuts. 6-point type

Part Number
11100
11101
11102
11103
11104
11105
11106
11107
11108
11109
11110
11304
11305
11306
11307
11308
11309
11310
11311
11312
11313
11314
11345
11355
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Tip External Diameter
(mm)
Drive outer diameter
(mm)
JAN Code

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/32 24.5 6.8 11.8 4712818930023

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/16 24.5 7.8 11.8 4712818930030

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7/32 24.5 8.6 11.8 4712818930047

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1/4 24.5 9.5 11.8 4712818930054

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9/32 25 10.7 12 4712818930061

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/16 25 12 12 4712818930078

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11/32 25 13 13 4712818930085

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/8 25 14 14 4712818930092

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7/16 25 16 16 4712818930108

฿ 283.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1/2 25 17.6 17.6 4712818930115

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9/16 24.5 19.6 19.6 4712818930122

฿ 211.51

SGE HAND TOOL 1 Piece(s) 31 Day(s) 4 24.5 7 11.8 4712818930313

฿ 211.51

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5 24.5 8 12 4712818930320

฿ 211.51

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 24.5 9.2 12 4712818930337

฿ 211.51

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 24.5 10.8 12 4712818930344

฿ 211.51

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 25 12 12 4712818930351

฿ 229.61

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9 25 13 13 4712818930368

฿ 229.61

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 25 14 14 4712818930375

฿ 229.61

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11 25 15.8 15.8 4712818930382

฿ 247.70

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 25 16.8 16.8 4712818930399

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 25 17.8 17.8 4712818930405

฿ 283.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 25 19.8 19.8 4712818930412

฿ 211.51

SGE HAND TOOL 10 Piece(s) 31 Day(s) 4.5 24.5 7.4 11.8 4712818930443

฿ 229.61

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5.5 24.5 8.5 12 4712818930450

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1