(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

1/2 SQ Socket (Hex)

1/2 SQ Socket (Hex)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 265.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
13101
13102
13103
13104
13105
13106
13107
13108
13109
13110
13111
13112
13113
13114
13308
13309
13310
13311
13312
13313
13314
13315
13316
13317
13318
13319
13320
13321
13322
13323
13324
13326
13327
13330
13332
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Tip External Diameter
(mm)
Drive outer diameter
(mm)
JAN Code

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/8 38 15 22 4712818933857

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7/16 38 17 22 4712818933864

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1/2 38 19 22 4712818933871

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9/16 38 21 22 4712818933888

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/8 38 22 22 4712818933895

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11/16 38 24 24 4712818933901

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/4 38 26 26 4712818933918

฿ 410.52

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13/16 38 28 28 4712818933925

฿ 410.52

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7/8 38 30 30 4712818933932

฿ 446.71

SGE HAND TOOL 1 Piece(s) 31 Day(s) 15/16 38 32 32 4712818933949

฿ 482.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1 38 34 34 4712818933956

฿ 500.98

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1.1/16 39 36 36 4712818933963

฿ 555.25

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1.1/8 41 38 38 4712818933970

฿ 591.44

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1.1/4 42 42 42 4712818933987

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 38 14.5 22 4712818934205

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9 38 14.5 22 4712818934212

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 38 15 22 4712818934229

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11 38 16.5 22 4712818934236

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 38 18 22 4712818934243

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 38 19 22 4712818934250

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 38 20 22 4712818934267

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 15 38 21.5 22 4712818934274

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 16 38 22 22 4712818934281

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 38 24 24 4712818934298

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 18 38 25 25 4712818934304

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 38 25.5 25 4712818934311

฿ 356.25

SGE HAND TOOL 1 Piece(s) 31 Day(s) 20 38 28 25 4712818934328

฿ 356.25

SGE HAND TOOL 1 Piece(s) 31 Day(s) 21 38 28 25 4712818934335

฿ 356.25

SGE HAND TOOL 1 Piece(s) 31 Day(s) 22 40 30 26 4712818934342

฿ 392.44

SGE HAND TOOL 1 Piece(s) 31 Day(s) 23 40 32 26 4712818934359

฿ 392.44

SGE HAND TOOL 1 Piece(s) 31 Day(s) 24 40 32 26 4712818934366

฿ 428.62

SGE HAND TOOL 1 Piece(s) 31 Day(s) 26 43 34 29 4712818934380

฿ 428.62

SGE HAND TOOL 1 Piece(s) 31 Day(s) 27 43 36 29 4712818934397

฿ 500.98

SGE HAND TOOL 1 Piece(s) 31 Day(s) 30 43 40 31 4712818934427

฿ 519.07

SGE HAND TOOL 1 Piece(s) 31 Day(s) 32 43 42 33 4712818934434

Basic Specifications

Product Description

6-point type

[Features]
· Standard socket with beautiful mirror finish plating.
· Surface contact type unlikely to damage bolts and nuts.

Part Number
13101
13102
13103
13104
13105
13106
13107
13108
13109
13110
13111
13112
13113
13114
13308
13309
13310
13311
13312
13313
13314
13315
13316
13317
13318
13319
13320
13321
13322
13323
13324
13326
13327
13330
13332
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Tip External Diameter
(mm)
Drive outer diameter
(mm)
JAN Code

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/8 38 15 22 4712818933857

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7/16 38 17 22 4712818933864

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1/2 38 19 22 4712818933871

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9/16 38 21 22 4712818933888

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/8 38 22 22 4712818933895

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11/16 38 24 24 4712818933901

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/4 38 26 26 4712818933918

฿ 410.52

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13/16 38 28 28 4712818933925

฿ 410.52

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7/8 38 30 30 4712818933932

฿ 446.71

SGE HAND TOOL 1 Piece(s) 31 Day(s) 15/16 38 32 32 4712818933949

฿ 482.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1 38 34 34 4712818933956

฿ 500.98

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1.1/16 39 36 36 4712818933963

฿ 555.25

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1.1/8 41 38 38 4712818933970

฿ 591.44

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1.1/4 42 42 42 4712818933987

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 38 14.5 22 4712818934205

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9 38 14.5 22 4712818934212

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 38 15 22 4712818934229

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11 38 16.5 22 4712818934236

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 38 18 22 4712818934243

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 38 19 22 4712818934250

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 38 20 22 4712818934267

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 15 38 21.5 22 4712818934274

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 16 38 22 22 4712818934281

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 38 24 24 4712818934298

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 18 38 25 25 4712818934304

฿ 301.97

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 38 25.5 25 4712818934311

฿ 356.25

SGE HAND TOOL 1 Piece(s) 31 Day(s) 20 38 28 25 4712818934328

฿ 356.25

SGE HAND TOOL 1 Piece(s) 31 Day(s) 21 38 28 25 4712818934335

฿ 356.25

SGE HAND TOOL 1 Piece(s) 31 Day(s) 22 40 30 26 4712818934342

฿ 392.44

SGE HAND TOOL 1 Piece(s) 31 Day(s) 23 40 32 26 4712818934359

฿ 392.44

SGE HAND TOOL 1 Piece(s) 31 Day(s) 24 40 32 26 4712818934366

฿ 428.62

SGE HAND TOOL 1 Piece(s) 31 Day(s) 26 43 34 29 4712818934380

฿ 428.62

SGE HAND TOOL 1 Piece(s) 31 Day(s) 27 43 36 29 4712818934397

฿ 500.98

SGE HAND TOOL 1 Piece(s) 31 Day(s) 30 43 40 31 4712818934427

฿ 519.07

SGE HAND TOOL 1 Piece(s) 31 Day(s) 32 43 42 33 4712818934434

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1