1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80° Hexagon Type with Hole Negative WXGU0403○○R/L-TS "Finishing to Cutting"

80° Hexagon Type with Hole Negative WXGU0403○○R/L-TS "Finishing to Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 540.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Hexagon with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Finishing to Medium Cutting (For Small CNC Lathes)

 
Part Number
WXGU040302L-TS-AH725
WXGU040302R-TS-AH725
WXGU040304L-TS-AH725
WXGU040304R-TS-AH725
WXGU040308L-TS-AH725
WXGU040308R-TS-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Corner Radius (rε)
(mm)

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Left Handed0.2

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Right Handed0.2

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Left Handed0.4

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Right Handed0.4

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Left Handed0.8

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Right Handed0.8

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Rake angle Negative
Breaker Code TS Material Type AH725 φd(mm) 6.35
Thickness s(mm) 3.18 Use Finishing - Medium Cutting (Small CNC Lathes)