1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Type, with Hole, 80°, Negative WXGU0403○○ (Part Number)

Hexagonal Type, with Hole, 80°, Negative WXGU0403○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 540.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Hexagon with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Finishing to Medium Cutting (For Automatic Lathe Outer Diameter)

Part Number
WXGU040301ML-JSS-AH725
WXGU040301ML-JTS-AH725
WXGU040301MR-JSS-AH725
WXGU040301MR-JTS-AH725
WXGU040302ML-JSS-AH725
WXGU040302ML-JTS-AH725
WXGU040302MR-JSS-AH725
WXGU040302MR-JTS-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBreaker Code Corner Radius (rε)
(mm)
Use

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) JSS<0.1~Low Resistance Finishing (for Automatic Board O.D.)

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) JTS<0.1~Finishing - Medium Cutting (Automatic All External Diameters)

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) JSS<0.1~Low Resistance Finishing (for Automatic Board O.D.)

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) JTS<0.1~Finishing - Medium Cutting (Automatic All External Diameters)

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) JSS<0.2~Low Resistance Finishing (for Automatic Board O.D.)

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) JTS<0.2~Finishing - Medium Cutting (Automatic All External Diameters)

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) JSS<0.2~Low Resistance Finishing (for Automatic Board O.D.)

฿ 540.54

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) JTS<0.2~Finishing - Medium Cutting (Automatic All External Diameters)

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Rake angle Negative
Material Type AH725 φd(mm) 6.35 Thickness s(mm) 3.18