1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80° Hexagon Type with Hole Negative WNMG0804○○-TS "Finishing to Cutting"

80° Hexagon Type with Hole Negative WNMG0804○○-TS "Finishing to Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 289.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Hexagon with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Finishing

 
Part Number
WNMG080404-TS-NS520
WNMG080408-TS-NS520
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner Radius (rε)
(mm)

฿ 301.07

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -0.4

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Cast Iron0.8

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Breaker Use Finish Rake angle Negative
Breaker Code TS Material Type NS520 Cutting Edge Length (ℓ)(mm) 8.7
φd1(mm) 5.16 Thickness s(mm) 4.76