(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 80° Hexagon with Hole
· Rake Angle: Negative
[Applications]
· Work material: Stainless steel
· Application: Finishing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Selfishly | Material Type | Grade Classification | Corner Radius (rε) (mm) | φd1 (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH630 | - | 0.4 | 5.16 | - | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH645 | - | 0.4 | 5.16 | - | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Stainless Steel | No Preferred Hand | GH330 | Coating | 0.4 | - | 10 | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | - | - | T6120 | - | 0.4 | 5.16 | - | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | - | - | Stainless Steel | - | T6130 | - | 0.4 | 5.16 | - | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH630 | - | 0.8 | 5.16 | - | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH645 | - | 0.8 | 5.16 | - | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Stainless Steel | No Preferred Hand | GH330 | Coating | 0.8 | - | 10 | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | - | - | T6120 | - | 0.8 | 5.16 | - | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | - | - | Stainless Steel | - | T6130 | - | 0.8 | 5.16 | - | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH630 | - | 1.2 | 5.16 | - | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH645 | - | 1.2 | 5.16 | - | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | - | - | T6120 | - | 1.2 | 5.16 | - | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | - | - | Stainless Steel | - | T6130 | - | 1.2 | 5.16 | - |
Loading...
Shape | W (Hexagonal) | Breaker Use | Finish | Rake angle | Negative |
---|---|---|---|---|---|
Breaker Code | SS | Cutting Edge Length (ℓ)(mm) | 8.7 | Thickness s(mm) | 4.76 |
How can we improve?
How can we improve?