1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80° Hexagon Type with Hole Negative WNMG-SM "Medium Cutting"

80° Hexagon Type with Hole Negative WNMG-SM "Medium Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 334.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: SM
· Shape: Hexagonal with Hole 80°
· Rake Angle: Negative
[Applications]
· Medium Cutting

Outline Drawing

Part Number
WNMG080404-SM-AH630
WNMG080404-SM-AH645
WNMG080404-SM-T6120
WNMG080404-SM-T6130
WNMG080408-SM-AH630
WNMG080408-SM-AH645
WNMG080408-SM-T6120
WNMG080408-SM-T6130
WNMG080412-SM-AH630
WNMG080412-SM-AH645
WNMG080412-SM-T6120
WNMG080412-SM-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Corner Radius (rε)
(mm)

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelAH6300.4

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelAH6450.4

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) -T61200.4

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelT61300.4

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6300.8

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 20 Day(s) Stainless SteelAH6450.8

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) -T61200.8

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelT61300.8

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6301.2

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelAH6451.2

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -T61201.2

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelT61301.2

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Breaker Use Medium Cutting Rake angle Negative
Breaker Code SM Cutting Edge Length (ℓ)(mm) 8.7 φd1(mm) 5.16
Thickness s(mm) 4.76