(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Breaker Symbol: None (Full Periphery)
· Shape: Hexagonal with Hole 80°
· Rake Angle: Negative
[Applications]
· Medium Cutting
Outline Drawing
Applications | Breaker Symbol | Model Number | Material | Conforming Cutting Bit (Listed Item) | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Coating | Coated Cermet | Cermet | Carbide | ||||||||||||||
T9105 | T9115 | T9125 | T9135 | T5105 | T5115 | T5125 | AH110 | AH120 | GT730 | NS730 | NS520 | NS530 | TH10 | ||||
Medium Cutting | Full Periphery (M) | WNMG080404 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ▲ | ● | ● | Outer Diameter TAC Cutting Bit (4-17 up) Internal Diameter TAC Cutting Bit (5-38 up) | |
*WNMG080408 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ▲ | ▲ | ● | ● | |||
WNMG080412 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
WNMG080416 | ● | ● | ● | ● | ● | ● |
Standard digital calipers. Hold and auto power-OFF (approximately 20 minutes) functions included.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | φd1 (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | No Preferred Hand | AH110 | Coating | 8.7 | 0.4 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | No Preferred Hand | AH120 | Coating | 8.7 | 0.4 | - | 10 | ||
฿ 301.07 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | - | NS9530 | - | - | 0.4 | - | - | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 8.7 | 0.4 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 8.7 | 0.4 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 8.7 | 0.4 | - | 10 | ||
฿ 287.45 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 8.7 | 0.4 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | No Preferred Hand | AH110 | Coating | 8.7 | 0.8 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | No Preferred Hand | AH120 | Coating | 8.7 | 0.8 | - | 10 | ||
฿ 301.07 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | - | Medium Cutting | - | NS520 | - | 8.7 | 0.8 | 5.16 | - | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 8.7 | 0.8 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 8.7 | 0.8 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 8.7 | 0.8 | - | 10 | ||
฿ 287.45 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 8.7 | 0.8 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | No Preferred Hand | AH110 | Coating | 8.7 | 1.2 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | No Preferred Hand | AH120 | Coating | 8.7 | 1.2 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 8.7 | 1.2 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 8.7 | 1.2 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 8.7 | 1.2 | - | 10 | ||
฿ 287.45 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 8.7 | 1.2 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 8.7 | 1.6 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 8.7 | 1.6 | - | 10 | ||
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 8.7 | 1.6 | - | 10 |
Loading...
Shape | W (Hexagonal) | Rake angle | Negative | Thickness s(mm) | 4.76 |
---|
How can we improve?
How can we improve?