1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon insert with Hole, 80°, Negative WNMG0804○○ (Part Number)

TGY TURNING TOOLS

Hexagon insert with Hole, 80°, Negative WNMG0804○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 301.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Hexagon with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter

Part Number
WNMG080412-CH-T5115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Breaker Code Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 320.71

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium to Heavy CuttingNo Preferred HandCHT5115Coating8.71.24.7610

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Rake angle Negative

Please check the type/dimensions/specifications of the part WNMG080412-CH-T5115 in the Hexagon insert with Hole, 80°, Negative WNMG0804○○ series.

Products with similar specification

Part Number
WNMG080404-AFW-NS9530
WNMG080404-AS-NS9530
WNMG080404-TF-NS9530
WNMG080404-TQ-GT9530
WNMG080404-TQ-NS9530
WNMG080412-CH-T5125
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Breaker Code Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 307.73

10 Piece(s) 19 Day(s) --Steel--AFWNS9530--0.44.76-

฿ 301.07

10 Piece(s) 19 Day(s) --Steel--ASNS9530--0.44.76-

฿ 301.07

10 Piece(s) 19 Day(s) --Steel--TFNS9530--0.44.76-

฿ 334.33

10 Piece(s) 19 Day(s) --Steel--TQGT9530--0.4--

฿ 301.07

10 Piece(s) 19 Day(s) --Steel--TQNS9530--0.4--

฿ 320.71

10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium to Heavy CuttingNo Preferred HandCHT5125Coating8.71.24.7610