(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 80° Hexagon with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
WNMG080412-CH-T5125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Breaker Code | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 320.71 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium to Heavy Cutting | No Preferred Hand | CH | T5125 | Coating | 8.7 | 1.2 | 4.76 | 10 |
Loading...
Shape | W (Hexagonal) | Rake angle | Negative |
---|
Please check the type/dimensions/specifications of the part WNMG080412-CH-T5125 in the Hexagon insert with Hole, 80°, Negative WNMG0804○○ series.
Part Number |
---|
WNMG080404-37-NS9530 |
WNMG080404-AFW-NS9530 |
WNMG080404-AS-NS9530 |
WNMG080404-TF-NS9530 |
WNMG080404-TQ-GT9530 |
WNMG080404-TQ-NS9530 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Breaker Code | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 301.07 | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | - | 37 | NS9530 | - | - | 0.4 | 4.76 | - | ||
฿ 307.73 | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | - | AFW | NS9530 | - | - | 0.4 | 4.76 | - | ||
฿ 301.07 | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | - | AS | NS9530 | - | - | 0.4 | 4.76 | - | ||
฿ 301.07 | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | - | TF | NS9530 | - | - | 0.4 | 4.76 | - | ||
฿ 334.33 | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | - | TQ | GT9530 | - | - | 0.4 | - | - | ||
฿ 301.07 | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | - | TQ | NS9530 | - | - | 0.4 | - | - |
How can we improve?
How can we improve?