1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80° Hexagon Type with Hole Negative WNMG○○-ZF "Finishing to Cutting"

80° Hexagon Type with Hole Negative WNMG○○-ZF "Finishing to Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 301.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Hexagon with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter

 
Part Number
WNMG080404-ZF-GT9530
WNMG080404-ZF-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Type

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) GT9530

฿ 301.07

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) NS9530

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) work material Steel Rake angle Negative
Breaker Code ZF Corner Radius (rε)(mm) 0.4 Thickness s(mm) 4.76