1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80° Hexagon Type with Hole Negative WNMA "Finishing to Medium Cutting"

80° Hexagon Type with Hole Negative WNMA "Finishing to Medium Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 377.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • "3D-Detail" is applied when creating a tooling diagram using three-dimensional data at the customer's site.

Product Description

[Specifications]
· Breaker Symbol: None
· Shape: Hexagonal with Hole 80°
· Rake Angle: Negative
[Applications]
· Finishing to Medium Cutting

Outline Drawing

Part Number
WNMA080404-T5105
WNMA080404-T5115
WNMA080404-T5125
WNMA080404-TH10
WNMA080408-NS520
WNMA080408-T5105
WNMA080408-T5115
WNMA080408-T5125
WNMA080408-TH10
WNMA080412-T5105
WNMA080412-T5115
WNMA080412-T5125
WNMA080416-T5105
WNMA080416-T5115
WNMA080416-T5125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)
φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 490.63

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5105Coating0.4-10

฿ 490.63

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5115Coating0.4-10

฿ 490.63

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5125Coating0.4-10

฿ 377.56

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter6Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingNo Preferred HandTH10Carbide0.4-10

฿ 391.17

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -----NS520-0.85.16-

฿ 490.63

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5105Coating0.8-10

฿ 490.63

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5115Coating0.8-10

฿ 490.63

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5125Coating0.8-10

฿ 377.56

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter6Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingNo Preferred HandTH10Carbide0.8-10

฿ 490.63

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5105Coating1.2-10

฿ 490.63

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5115Coating1.2-10

฿ 490.63

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5125Coating1.2-10

฿ 490.63

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5105Coating1.6-10

฿ 490.63

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5115Coating1.6-10

฿ 490.63

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5125Coating1.6-10

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Rake angle Negative Cutting Edge Length (ℓ)(mm) 8.7
Thickness s(mm) 4.76