1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80° Hexagon Type with Hole Negative WNGG○○-01 "Precision Finishing to Cutting"

80° Hexagon Type with Hole Negative WNGG○○-01 "Precision Finishing to Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 546.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Hexagon with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter

 
Part Number
WNGG080402-01-NS520
WNGG080402-01-NS9530
WNGG080404-01-GT720
WNGG080404-01-NS520
WNGG080408-01-GT720
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 546.87

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter6Steel / Cast IronFinishNo Preferred HandNS520Cermet8.70.24.7610

฿ 560.49

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel--NS9530--0.2--

฿ 583.76

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter6Steel / Stainless Steel / Cast IronFinishNo Preferred HandGT720Coated cermet8.70.44.7610

฿ 546.87

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Steel / Cast IronFinishNo Preferred HandNS520Cermet8.70.44.7610

฿ 583.76

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter6Steel / Stainless Steel / Cast IronFinishNo Preferred HandGT720Coated cermet8.70.84.7610

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Rake angle Negative Breaker Code 01