1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square, with Hole, 90°, Positive 7° SCMT○○-24 "Semi-Cutting"

Square, with Hole, 90°, Positive 7° SCMT○○-24 "Semi-Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 227.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Positive 7°
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter

 
Part Number
SCMT09T302-24-NS9530
SCMT09T304-24-NS9530
SCMT09T308-24-NS9530
SCMT070204-24-NS9530
SCMT120404-24-NS9530
SCMT120408-24-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)

฿ 303.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 9.5250.24.43.97

฿ 291.40

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 9.5250.44.43.97

฿ 291.40

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 9.5250.84.43.97

฿ 227.91

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 7.940.43.42.38

฿ 447.41

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 12.70.45.54.76

฿ 447.41

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 12.70.85.54.76

Loading...

  1. 1

Basic Information

Shape S (Square) work material Steel Breaker Use Medium Cutting
Rake angle Positive Material Type NS9530