1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Square, with Hole, 90°, Positive 7° SCMT○○-23 "Finishing to Semi-Cutting" (Part Number)

TGY TURNING TOOLS

Square, with Hole, 90°, Positive 7° SCMT○○-23 "Finishing to Semi-Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 303.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Positive 7°
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter

 
Part Number
SCMT09T302-23-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 303.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Shape S (Square) work material Steel Rake angle Positive
Material Type NS9530 Cutting Edge Length (ℓ)(mm) 9.525 Corner Radius (rε)(mm) 0.2
φd1(mm) 4.4 Thickness s(mm) 3.97

Please check the type/dimensions/specifications of the part SCMT09T302-23-NS9530 in the Square, with Hole, 90°, Positive 7° SCMT○○-23 "Finishing to Semi-Cutting" series.