1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square, with Hole, 90°, Positive 11° SPMT090308-PS "Finishing to Semi-Cutting"

Square, with Hole, 90°, Positive 11° SPMT090308-PS "Finishing to Semi-Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 261.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter

 
Part Number
SPMT090308-PS-AH630
SPMT090308-PS-AH645
SPMT090308-PS-AH725
SPMT090308-PS-GT9530
SPMT090308-PS-NS9530
SPMT090308-PS-T6120
SPMT090308-PS-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)
φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-No Preferred HandAH630-0.84.4-

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-No Preferred HandAH645-0.84.4-

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred HandAH725Coating0.4-10

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-No Preferred HandGT9530-0.8--

฿ 261.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-No Preferred HandNS9530-0.8--

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -----T6120-0.84.4-

฿ 318.01

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Stainless Steel-No Preferred HandT6130-0.84.4-

Loading...

  1. 1

Basic Information

Shape S (Square) Rake angle Positive Cutting Edge Length (ℓ)(mm) 9.525
Thickness s(mm) 3.18