1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square, with Hole, 90°, Positive 11° SPMT-24 "Semi-Cutting" (Part Number)

Square, with Hole, 90°, Positive 11° SPMT-24 "Semi-Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 234.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: 24
· Shape: Square with Hole 90°
· Rake Angle: Positive 11°
[Applications]
· Medium Cutting

Outline Drawing

Part Number
SPMT090304-24-NS9530
SPMT090308-24-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)

฿ 234.86

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 0.4

฿ 251.49

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 0.8

Loading...

  1. 1

Basic Information

Shape S (Square) work material Steel Breaker Use Medium Cutting
Rake angle Positive Selfishly No Preferred Hand Material Type NS9530
Cutting Edge Length (ℓ)(mm) 9.525 φd1(mm) 4.4 Thickness s(mm) 3.18