1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square, with Hole, 90°, Positive 11° SPGT0903○○R/L-W15 "Finishing Cutting"

Square, with Hole, 90°, Positive 11° SPGT0903○○R/L-W15 "Finishing Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 560.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Finishing

 
Part Number
SPGT090302L-W15-NS9530
SPGT090304L-W15-NS9530
SPGT090304L-W15-TH10
SPGT090308L-W15-NS9530
SPGT090308L-W15-TH10
SPGT090308R-W15-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)
φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 560.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --SteelFinishLeft HandedNS9530-0.24.4-

฿ 560.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-Left HandedNS9530-0.4--

฿ 560.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide1.2-10

฿ 560.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Steel-Left HandedNS9530-0.8--

฿ 560.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide0.4-10

฿ 560.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide0.4-10

Loading...

  1. 1

Basic Information

Shape S (Square) Rake angle Positive Cutting Edge Length (ℓ)(mm) 9.525
Thickness s(mm) 3.18