1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Triangle No Hole, 60° Positive 11° TPMN1603○○

TGY TURNING TOOLS

Triangle No Hole, 60° Positive 11° TPMN1603○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 303.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle without Hole
· Rake Angle: Positive 11°
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter

Part Number
TPMN160308-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 303.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
work material Steel / Stainless Steel / Cast Iron Breaker Use Medium Cutting Rake angle Positive
Selfishly No Preferred Hand Material Type UX30 Grade Classification Carbide
Cutting Edge Length (ℓ)(mm) 16.5 Corner Radius (rε)(mm) 0.8 Thickness s(mm) 3.18
No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part TPMN160308-UX30 in the Triangle No Hole, 60° Positive 11° TPMN1603○○ series.