60° Triangle without Hole, Positive 11° TPMN "Finishing to Medium Cutting"

Caution
Product Description
[Specifications]
· Breaker Symbol: None
· Shape: Triangle No Hole 60°
· Rake Angle: Positive 11°
[Applications]
· Finishing to Medium Cutting
Outline Drawing

Triangle No Hole, 60° Positive 11° TPMN Type
| Applications | Breaker Symbol | Model Number | Material | Conforming Cutting Bit (Listed Item) | ||
|---|---|---|---|---|---|---|
| Coating | Carbide | |||||
| T5115 | TH10 | UX30 | ||||
| Finishing to Medium Cutting | -(M) | TPMN110304 | ● | ● | Outer Diameter TAC Cutting Bit (4-73) Internal Diameter TAC Cutting Bit (5-50) Tooling System (12-70 up) | |
| TPMN110308 | ● | |||||
| TPMN160304 | ● | ● | ||||
| TPMN160308 | ● | ● | ||||
| TPMN160312 | ● | |||||
| TPMN220408 | ● | |||||
Related Products
Binocular Protective Glasses MP-821/MP-822
Safety goggles adopting hard coated lenses, scratch-resistant and resistant to chemicals. Reduces ingress of dust as well as external air.
293 Series, Coolant-Proof Micrometer MDC-MX
Achieves world-highest level high performance. Approx. 2.4 years battery life realized to reduce bothersome battery replacement.
Water-Soluble Cutting / Grinding Liquid "Excalibur"
Extends tool life and doesn't need replacement for 2 years. Supporter for improving machining efficiency.