1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle without Hole, Positive 11° TPGN○○-QBN "Finishing to Medium Cutting" (Part Number)

60° Triangle without Hole, Positive 11° TPGN○○-QBN "Finishing to Medium Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle without Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: High Hardness Material
· Application: Finishing to Medium Cutting

 
Part Number
TPGN110304-QBN-BX360
TPGN110308-QBN-BX360
TPGN160304-QBN-BX360
TPGN160308-QBN-BX360
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd
(mm)
CBN Length
(mm)

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote 110.46.353.7

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote 110.86.353.5

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote 16.50.49.5254.2

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote 16.50.89.5254

Loading...

  1. 1

Basic Information

Shape T (Triangular) Available corners 1 work material High-Hardness Material
Rake angle Positive Selfishly No Preferred Hand Material Type BX360
Thickness s(mm) 3.18 Clearance Angle θ(°) 11 Use Finishing - Medium Cutting