(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle without Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Non-Ferrous Metal
· Application: Finishing to Medium Cutting
Part Number |
---|
TPGN090204-DIA-DX140 |
TPGN110304-DIA-DX120 |
TPGN110304-DIA-DX140 |
TPGN110308-DIA-DX140 |
TPGN160302-DIA-DX140 |
TPGN160304-DIA-DX120 |
TPGN160304-DIA-DX140 |
TPGN160308-DIA-DX140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material Type | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | φd (mm) | Thickness s (mm) | DIA Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | DX140 | 9.6 | 0.4 | 5.56 | 2.38 | 2.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | DX120 | 11 | 0.4 | 6.35 | 3.18 | 3.2 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | DX140 | 11 | 0.4 | 6.35 | 3.18 | 3.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | DX140 | 11 | 0.8 | 6.35 | 3.18 | 2.9 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | DX140 | 16.5 | 0.2 | 9.525 | 3.18 | 3.3 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | DX120 | 16.5 | 0.4 | 9.525 | 3.18 | 3.2 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | DX140 | 16.5 | 0.4 | 9.525 | 3.18 | 3.2 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | DX140 | 16.5 | 0.8 | 9.525 | 3.18 | 2.9 |
Loading...
Shape | T (Triangular) | work material | Non-Ferrous Metal | Rake angle | Positive |
---|---|---|---|---|---|
Selfishly | No Preferred Hand | Clearance Angle θ(°) | 11 | Use | Finishing - Medium Cutting |
How can we improve?
How can we improve?