1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle without Hole, Positive 11° TPGN○○ "Finishing to Medium Cutting"

60° Triangle without Hole, Positive 11° TPGN○○ "Finishing to Medium Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 450.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle without Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
TPGN110302-TH10
TPGN110304-GH110
TPGN110304-LX11
TPGN110304-LX21
TPGN110304-TH10
TPGN110308-LX11
TPGN110308-TH10
TPGN160302-TH10
TPGN160304-GH110
TPGN160304-LX11
TPGN160304-TH10
TPGN160308-GH110
TPGN160308-LX11
TPGN160308-TH10
TPGN160312-LX11
TPGN220404-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 450.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide110.23.18

฿ 582.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Non-Ferrous MetalGH110Coating110.43.18

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote High-Hardness MaterialLX11Ceramic110.43.18

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote Cast IronLX21Ceramic110.43.18

฿ 450.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide110.43.18

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote High-Hardness MaterialLX11Ceramic110.83.18

฿ 450.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide110.83.18

฿ 572.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide16.50.23.18

฿ 744.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Non-Ferrous MetalGH110Coating16.50.43.18

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote High-Hardness MaterialLX11Ceramic16.50.43.18

฿ 572.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide16.50.43.18

฿ 744.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Non-Ferrous MetalGH110Coating16.50.83.18

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote High-Hardness MaterialLX11Ceramic16.50.83.18

฿ 572.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide16.50.83.18

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote High-Hardness MaterialLX11Ceramic16.51.23.18

฿ 967.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide220.44.76

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
Breaker Use Medium Cutting Rake angle Positive Selfishly No Preferred Hand
No. of Units Ordered(Pcs) 10