1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Positive 7° TCMT16T308-PM "Medium Cutting" (TCMT16T308-PM-AH630)

TGY TURNING TOOLS

60° Triangle with Hole, Positive 7° TCMT16T308-PM "Medium Cutting" (TCMT16T308-PM-AH630)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter

 
Part Number
TCMT16T308-PM-AH630
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Selfishly Material Type Grade Classification φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 500.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Stainless Steel-AH630-4.4-

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Cutting Edge Length (ℓ)(mm) 16.5 Corner Radius (rε)(mm) 0.8
Thickness s(mm) 3.97

Please check the type/dimensions/specifications of the part TCMT16T308-PM-AH630 in the 60° Triangle with Hole, Positive 7° TCMT16T308-PM "Medium Cutting" series.

Products with similar specification

Part Number
TCMT16T308-PM-AH645
TCMT16T308-PM-AH725
TCMT16T308-PM-T6120
TCMT16T308-PM-T6130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAvailable corners work material Selfishly Material Type Grade Classification φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 500.00

10 Piece(s) 19 Day(s) -Stainless Steel-AH645-4.4-

฿ 500.00

10 Piece(s) 40 Day(s) 3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandAH725Coating-10

฿ 500.00

10 Piece(s) 40 Day(s) ---T6120-4.4-

฿ 464.34

10 Piece(s) 40 Day(s) -Stainless Steel-T6130-4.4-