(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 7°
[Applications]
· Work material: Stainless steel
· Application: Outer Diameter, Inner Diameter
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Breaker Use | Material Type | Corner Radius (rε) (mm) | φd1 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 234.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Medium Cutting | NS9530 | 0.2 | 2.8 | ||
฿ 300.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | GT9530 | 0.2 | - | ||
฿ 234.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | NS9530 | 0.2 | - | ||
฿ 234.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | NS9530 | 0.4 | 2.8 | ||
฿ 227.91 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Medium Cutting | NS9530 | 0.4 | 2.8 | ||
฿ 234.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | NS9530 | 0.4 | - | ||
฿ 300.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | GT9530 | 0.4 | - | ||
฿ 234.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | NS9530 | 0.4 | - | ||
฿ 234.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | NS9530 | 0.8 | - | ||
฿ 300.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | GT9530 | 0.8 | - | ||
฿ 234.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | NS9530 | 0.8 | - |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | work material | Steel |
---|---|---|---|---|---|
Rake angle | Positive | Cutting Edge Length (ℓ)(mm) | 11 | Thickness s(mm) | 2.38 |
How can we improve?
How can we improve?