1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Positive 7° TCMT○○-PSS "Finishing to Light Cutting"

60° Triangle with Hole, Positive 7° TCMT○○-PSS "Finishing to Light Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 274.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter

 
Part Number
TCMT090204-PSS-AH725
TCMT090208-PSS-AH725
TCMT16T304-PSS-AH725
TCMT16T308-PSS-AH725
TCMT16T312-PSS-AH725
TCMT110204-PSS-AH725
TCMT110208-PSS-AH725
TCMT110304-PSS-AH725
TCMT110308-PSS-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 274.15

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 9.60.42.38

฿ 274.15

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 9.60.82.38

฿ 450.72

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 16.50.43.97

฿ 450.72

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 16.50.83.97

฿ 450.72

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 16.51.23.97

฿ 274.15

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 110.42.38

฿ 274.15

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 110.82.38

฿ 274.15

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 110.43.18

฿ 274.15

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 110.83.18

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Breaker Use Medium Cutting Rake angle Positive
Selfishly No Preferred Hand Material Type AH725 Grade Classification Coating
No. of Units Ordered(Pcs) 10