1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Positive 7° TCGT1102○○FN-JS-SH730 "For Outer Diameter Small Lathe (Sharp Edge)" (Part Number)

60° Triangle with Hole, Positive 7° TCGT1102○○FN-JS-SH730 "For Outer Diameter Small Lathe (Sharp Edge)"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 477.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter

Part Number
TCGT110200FN-JS-SH730
TCGT110201FN-JS-SH730
TCGT110202FN-JS-SH730
TCGT110204FN-JS-SH730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)

฿ 477.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.03

฿ 477.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.1

฿ 477.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.2

฿ 477.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.4

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
work material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Breaker Use Medium Cutting Rake angle Positive
Selfishly No Preferred Hand Material Type SH730 Grade Classification Coating
Cutting Edge Length (ℓ)(mm) 11 Thickness s(mm) 2.38 No. of Units Ordered(Pcs) 10