1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Positive 7° TCGT080○○FR/L-J08 "For Outer Diameter Small Lathe (Sharp Edge)"

60° Triangle with Hole, Positive 7° TCGT080○○FR/L-J08 "For Outer Diameter Small Lathe (Sharp Edge)"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 418.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
TCGT080200FL-J08-J740
TCGT080200FL-J08-TH10
TCGT080200FR-J08-J740
TCGT080200FR-J08-TH10
TCGT080201FL-J08-J740
TCGT080201FL-J08-TH10
TCGT080201FR-J08-J740
TCGT080201FR-J08-TH10
TCGT080202FL-J08-J740
TCGT080202FL-J08-TH10
TCGT080202FR-J08-J740
TCGT080202FR-J08-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless SteelLeft HandedJ740Coating0.03

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.03

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.03

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.03

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless SteelLeft HandedJ740Coating0.1

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.1

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.1

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.1

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless SteelLeft HandedJ740Coating0.2

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.2

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.2

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.2

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
Breaker Use Finish Rake angle Positive Cutting Edge Length (ℓ)(mm) 8.2
Thickness s(mm) 2.38 No. of Units Ordered(Pcs) 10