(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 7°
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Corner Radius (rε) (mm) | φd1 (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 3 | Steel / Stainless Steel | Finish | Left Handed | J740 | Coating | 0.03 | - | 2.38 | 10 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | - | TH10 | - | 0.03 | 2.8 | 2.38 | - | ||
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 3 | Steel / Stainless Steel | Finish | Right Handed | J740 | Coating | 0.03 | - | 2.38 | 10 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | - | TH10 | - | 0.03 | - | 2.38 | - | ||
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 3 | Steel / Stainless Steel | Finish | Left Handed | J740 | Coating | 0.1 | - | 2.38 | 10 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | - | TH10 | - | 0.1 | 2.8 | 2.38 | - | ||
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | 3 | Steel / Stainless Steel | Finish | Right Handed | J740 | Coating | 0.1 | - | 2.38 | 10 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | - | TH10 | - | 0.1 | 2.8 | 2.38 | - | ||
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 3 | Steel / Stainless Steel | Finish | Left Handed | J740 | Coating | 0.2 | - | 2.38 | 10 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | - | - | NS9530 | - | 0.2 | - | 2.38 | - | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | - | TH10 | - | 0.2 | - | 2.38 | - | ||
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | 3 | Steel / Stainless Steel | Finish | Right Handed | J740 | Coating | 0.2 | - | 2.38 | 10 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | - | - | NS9530 | - | 0.2 | - | 2.38 | - | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | - | TH10 | - | 0.2 | - | 2.38 | - | ||
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 3 | Steel / Stainless Steel | Finish | Left Handed | J740 | Coating | 0.03 | - | 3.18 | 10 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | - | TH10 | - | 0.03 | - | 3.18 | - | ||
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 3 | Steel / Stainless Steel | Finish | Right Handed | J740 | Coating | 0.03 | - | 3.18 | 10 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | - | TH10 | - | 0.03 | - | 3.18 | - | ||
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 3 | Steel / Stainless Steel | Finish | Left Handed | J740 | Coating | 0.1 | - | 3.18 | 10 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | - | TH10 | - | 0.1 | - | 3.18 | - | ||
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 3 | Steel / Stainless Steel | Finish | Right Handed | J740 | Coating | 0.1 | - | 3.18 | 10 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | - | TH10 | - | 0.1 | - | 3.18 | - | ||
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 3 | Steel / Stainless Steel | Finish | Left Handed | J740 | Coating | 0.2 | - | 3.18 | 10 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | - | TH10 | - | 0.2 | - | 3.18 | - | ||
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 3 | Steel / Stainless Steel | Finish | Right Handed | J740 | Coating | 0.2 | - | 3.18 | 10 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | - | TH10 | - | 0.2 | - | 3.18 | - |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Cutting Edge Length (ℓ)(mm) | 11 |
How can we improve?
How can we improve?