1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Positive 7° TCGT○○AL-KS05F "Finishing to Medium Cutting" (TCGT110202-AL-KS05F)

TGY TURNING TOOLS

60° Triangle with Hole, Positive 7° TCGT○○AL-KS05F "Finishing to Medium Cutting" (TCGT110202-AL-KS05F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Non-Ferrous Metal
· Application: Outer Diameter, Inner Diameter

 
Part Number
TCGT110202-AL-KS05F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 574.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 110.22.38

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
work material Non-Ferrous Metal Breaker Use Medium Cutting Rake angle Positive
Selfishly No Preferred Hand Material Type KS05F Grade Classification Carbide
No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part TCGT110202-AL-KS05F in the 60° Triangle with Hole, Positive 7° TCGT○○AL-KS05F "Finishing to Medium Cutting" series.

Products with similar specification

Part Number
TCGT110204-AL-KS05F
TCGT16T302-AL-KS05F
TCGT16T304-AL-KS05F
TCGT16T308-AL-KS05F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 574.00

10 Piece(s) 40 Day(s) 110.42.38

฿ 835.00

10 Piece(s) 40 Day(s) 16.50.23.97

฿ 835.00

10 Piece(s) 15 Day(s) 16.50.43.97

฿ 835.00

10 Piece(s) 40 Day(s) 16.50.83.97