1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Positive 7° TCGT○○-01 "Precision Finishing Cutting" (Part Number)

60° Triangle with Hole, Positive 7° TCGT○○-01 "Precision Finishing Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 345.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
TCGT090204-01-NS520
TCGT090204-01-TH10
TCGT16T304-01-TH10
TCGT16T308-01-NS520
TCGT16T308-01-TH10
TCGT110202-01-J740
TCGT110204-01-GT9530
TCGT110204-01-NS520
TCGT110204-01-NS9530
TCGT110204-01-TH10
TCGT110208-01-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 345.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 3Steel / Cast IronFinishNo Preferred HandNS520Cermet9.60.42.3810

฿ 345.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 3Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishNo Preferred HandTH10Carbide9.60.42.3810

฿ 579.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 3Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishNo Preferred HandTH10Carbide16.50.43.9710

฿ 579.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 3Steel / Cast IronFinishNo Preferred HandNS520Cermet16.50.83.9710

฿ 579.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 3Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishNo Preferred HandTH10Carbide16.50.83.9710

฿ 450.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 3Steel / Stainless SteelFinishNo Preferred HandJ740Coating110.22.3810

฿ 450.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel--GT9530-110.42.38-

฿ 345.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 3Steel / Cast IronFinishNo Preferred HandNS520Cermet110.42.3810

฿ 345.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel--NS9530-110.42.38-

฿ 345.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 3Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishNo Preferred HandTH10Carbide110.42.3810

฿ 345.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel--NS9530-110.82.38-

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Rake angle Positive