(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
TPMT16T308-PSS-AH630 |
TPMT16T308-PSS-AH645 |
TPMT16T308-PSS-AH725 |
TPMT16T308-PSS-T6120 |
TPMT16T308-PSS-T6130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type |
---|---|---|---|---|---|---|---|
฿ 500.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Stainless Steel | AH630 | ||
฿ 500.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Stainless Steel | AH645 | ||
฿ 500.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | AH725 | ||
฿ 500.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | - | T6120 | ||
฿ 464.34 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Stainless Steel | T6130 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Cutting Edge Length (ℓ)(mm) | 16.5 | Corner Radius (rε)(mm) | 0.8 | φd1(mm) | 4.4 |
Thickness s(mm) | 3.97 |
How can we improve?
How can we improve?