1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Positive 11° TPMT110302-PF "Finishing Cutting" (Part Number)

TGY TURNING TOOLS

60° Triangle with Hole, Positive 11° TPMT110302-PF "Finishing Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter

Part Number
TPMT110302-PF-GH730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
work material Steel / Stainless Steel / Cast Iron Breaker Use Finish Rake angle Positive
Selfishly No Preferred Hand Material Type GH730 Grade Classification Coating
Cutting Edge Length (ℓ)(mm) 11 Corner Radius (rε)(mm) 0.2 Thickness s(mm) 3.18
No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part TPMT110302-PF-GH730 in the 60° Triangle with Hole, Positive 11° TPMT110302-PF "Finishing Cutting" series.