(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
TPMT110204-PM-AH630 |
TPMT110204-PM-AH645 |
TPMT110204-PM-AH725 |
TPMT110204-PM-GH730 |
TPMT110204-PM-T6120 |
TPMT110204-PM-T6130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | φd1 (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 300.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Stainless Steel | Medium Cutting | - | AH630 | - | 11 | 2.8 | 2.38 | - | ||
฿ 300.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Stainless Steel | Medium Cutting | - | AH645 | - | 11 | 2.8 | 2.38 | - | ||
฿ 300.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 3 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | No Preferred Hand | AH725 | Coating | 11 | - | 2.38 | 10 | ||
฿ 300.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | - | - | - | - | GH730 | - | - | - | - | - | ||
฿ 300.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Medium Cutting | - | T6120 | - | 11 | 2.8 | 2.38 | - | ||
฿ 287.77 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | - | Stainless Steel | Medium Cutting | - | T6130 | - | 11 | 2.8 | 2.38 | - |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Corner Radius (rε)(mm) | 0.4 |
How can we improve?
How can we improve?