1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Positive 11° TPMT090204-PSS "Finishing to Light Cutting"

60° Triangle with Hole, Positive 11° TPMT090204-PSS "Finishing to Light Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 287.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter

 
Part Number
TPMT090204-PSS-AH630
TPMT090204-PSS-AH645
TPMT090204-PSS-AH725
TPMT090204-PSS-T6120
TPMT090204-PSS-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Material Type Grade Classification φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Stainless Steel--AH630-2.5-

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Stainless Steel--AH645-2.5-

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred HandAH725Coating-10

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) ----T6120-2.5-

฿ 287.77

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) -Stainless Steel--T6130-2.5-

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Rake angle Positive
Cutting Edge Length (ℓ)(mm) 9.6 Corner Radius (rε)(mm) 0.4 Thickness s(mm) 2.38