(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Non-Ferrous Metal
· Application: Outer Diameter, Inner Diameter
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material Type | Corner Radius (rε) (mm) | φd (mm) | Thickness s (mm) | DIA Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | DX140 | 0.2 | 4.76 | 2.38 | 2.4 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | DX140 | 0.4 | 4.76 | 2.38 | 2.3 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | DX120 | 0.2 | 5.56 | 2.38 | 2.4 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | DX140 | 0.2 | 5.56 | 2.38 | 2.4 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | DX140 | 0.4 | 5.56 | 2.38 | 2.2 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | DX140 | 0.2 | 9.525 | 3.97 | 3.3 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | DX140 | 0.4 | 9.525 | 3.97 | 3.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | DX140 | 0.8 | 9.525 | 3.97 | 2.9 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | DX120 | 0.2 | 6.35 | 2.38 | 2.4 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | DX140 | 0.2 | 6.35 | 2.38 | 2.4 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | DX140 | 0.4 | 6.35 | 2.38 | 2.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | DX120 | 0.2 | 7.94 | 3.18 | 3.3 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | DX140 | 0.2 | 7.94 | 3.18 | 3.3 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | DX140 | 0.4 | 7.94 | 3.18 | 3.2 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | work material | Non-Ferrous Metal |
---|---|---|---|---|---|
Rake angle | Positive | Clearance Angle θ(°) | 11 | Use | Finishing - Medium Cutting |
How can we improve?
How can we improve?