1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Positive 11° TPGT16T30○R/L-W15 "Finishing Cutting"

60° Triangle with Hole, Positive 11° TPGT16T30○R/L-W15 "Finishing Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 758.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

Part Number
TPGT16T302L-W15-TH10
TPGT16T304L-W15-GH110
TPGT16T304L-W15-GH330
TPGT16T304L-W15-TH10
TPGT16T304L-W15-UX30
TPGT16T304R-W15-TH10
TPGT16T308L-W15-TH10
TPGT16T308L-W15-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)

฿ 758.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.2

฿ 987.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Non-Ferrous MetalLeft HandedGH110Coating0.4

฿ 987.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft HandedGH330Coating0.4

฿ 758.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.4

฿ 758.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronLeft HandedUX30Carbide0.4

฿ 758.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.4

฿ 758.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.8

฿ 758.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronLeft HandedUX30Carbide0.8

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
Breaker Use Finish Rake angle Positive Cutting Edge Length (ℓ)(mm) 16.5
Thickness s(mm) 3.97 No. of Units Ordered(Pcs) 10