1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Positive 11° TPGT1303○○R/L-W15 "Finishing Cutting" (TPGT130302L-W15-TH10)

TGY TURNING TOOLS

60° Triangle with Hole, Positive 11° TPGT1303○○R/L-W15 "Finishing Cutting" (TPGT130302L-W15-TH10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

Part Number
TPGT130302L-W15-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)

฿ 572.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.2

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
Breaker Use Finish Rake angle Positive Cutting Edge Length (ℓ)(mm) 13.8
Thickness s(mm) 3.18 No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part TPGT130302L-W15-TH10 in the 60° Triangle with Hole, Positive 11° TPGT1303○○R/L-W15 "Finishing Cutting" series.

Products with similar specification

Part Number
TPGT130304L-W15-GH110
TPGT130304L-W15-GH330
TPGT130304L-W15-TH10
TPGT130304L-W15-UX30
TPGT130304R-W15-GH110
TPGT130308L-W15-TH10
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)

฿ 741.00

10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Non-Ferrous MetalLeft HandedGH110Coating0.4

฿ 741.00

10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft HandedGH330Coating0.4

฿ 572.00

10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.4

฿ 572.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft HandedUX30Carbide0.4

฿ 741.00

10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Non-Ferrous MetalRight HandedGH110Coating0.4

฿ 572.00

10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.8