(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
TPGM110202L-NS9530 |
TPGM110202R-NS9530 |
TPGM110204L-NS9530 |
TPGM110204R-NS9530 |
TPGM110302L-NS9530 |
TPGM110302R-NS9530 |
TPGM110304L-NS9530 |
TPGM110304R-NS9530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|---|
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Left Handed | 0.2 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Right Handed | 0.2 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Left Handed | 0.4 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Right Handed | 0.4 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Left Handed | 0.2 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Right Handed | 0.2 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Left Handed | 0.4 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Right Handed | 0.4 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | work material | Steel |
---|---|---|---|---|---|
Rake angle | Positive | Material Type | NS9530 |
How can we improve?
How can we improve?