1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

60° Triangle with Hole, Positive 11° TPGM○○R/L "Finishing to Medium Cutting"

60° Triangle with Hole, Positive 11° TPGM○○R/L "Finishing to Medium Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 418.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· For Outer Diameter / Inner Diameter

 
Part Number
TPGM070102L-TH10
TPGM070104L-TH10
TPGM110202L-UX30
TPGM110204L-UX30
TPGM110302L-2-TH10
TPGM110304L-2-TH10
TPGM110304L-UX30
TPGM160304L-2-TH10
TPGM160304L-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10-0.21.59

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10-0.41.59

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronUX30110.22.38

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronUX30110.42.38

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10110.23.18

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10110.43.18

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronUX30110.43.18

฿ 631.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH1016.50.43.18

฿ 631.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronUX3016.50.43.18

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
Breaker Use Medium Cutting Rake angle Positive Selfishly Left Handed
Grade Classification Carbide No. of Units Ordered(Pcs) 10