1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Positive 11° TPGA○○-DIA "Finishing to Medium Cutting" (Part Number)

60° Triangle with Hole, Positive 11° TPGA○○-DIA "Finishing to Medium Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Non-Ferrous Metal
· Application: Outer Diameter, Inner Diameter

 
Part Number
TPGA090202-DIA-DX140
TPGA090204-DIA-DX140
TPGA110202-DIA-DX140
TPGA110204-DIA-DX140
TPGA110302-DIA-DX140
TPGA110304-DIA-DX140
TPGA110308-DIA-DX140
TPGA160302-DIA-DX140
TPGA160304-DIA-DX140
TPGA160308-DIA-DX140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)
φd
(mm)
Thickness s
(mm)
DIA Length
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 0.25.5562.382.4

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 0.45.5562.382.2

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote 0.26.353.182.4

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote 0.46.353.182.2

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote 0.26.353.182.4

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote 0.46.353.182.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 0.86.353.182

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 0.29.5253.183.3

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 0.49.5253.183.2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 0.89.5253.182.9

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Non-Ferrous Metal
Rake angle Positive Material Type DX140 Clearance Angle θ(°) 11
Use Finishing - Medium Cutting