1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Negative TNMM1604○○-DIA "Finishing Cutting Low Resistance" (Part Number)

60° Triangle with Hole, Negative TNMM1604○○-DIA "Finishing Cutting Low Resistance"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Non-Ferrous Metal
· Application: Finish Cutting Low Resistance

 
Part Number
TNMM160402-DIA-DX120
TNMM160404-DIA-DX120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)
DIA Length
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 0.23.3

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote 0.43.2

Loading...

  1. 1

Basic Information

Shape T (Triangular) work material Non-Ferrous Metal Rake angle Negative
Selfishly No Preferred Hand Material Type DX120 φd(mm) 9.525
Thickness s(mm) 4.76 Use Finish Cutting Low Resistance