1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triangle Insert with Hole,, 60°, Negative TNMG220408-○○ (TNMG220408L-S-NS9530)

TGY TURNING TOOLS

Triangle Insert with Hole,, 60°, Negative TNMG220408-○○ (TNMG220408L-S-NS9530)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, High Hardness Material
· Application: Outer Diameter, Inner Diameter

Part Number
TNMG220408L-S-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 492.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Left Handed

Loading...

  1. 1

Basic Information

Shape T (Triangular) work material Steel Rake angle Negative
Material Type NS9530 Corner Radius (rε)(mm) 0.8

Please check the type/dimensions/specifications of the part TNMG220408L-S-NS9530 in the Triangle Insert with Hole,, 60°, Negative TNMG220408-○○ series.

Products with similar specification

Part Number
TNMG220408-11-NS9530
TNMG220408R-S-NS9530
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSelfishly

฿ 457.69

10 Piece(s) 19 Day(s) No Preferred Hand

฿ 492.00

10 Piece(s) 19 Day(s) Right Handed